Serial Output Temperature Sensor Products
Last modified by Microchip on 2024/11/12 15:00
Serial Output Temperature Sensor Products
| Device | Serial Communication | Accuracy @ 25°C (Typ. ±°C /Max. ±°C) | Temperature Range (°C) | Vdd Min. (V) | Vdd Max. (V) | Iq Max. (uA) | Packages | Development Tools |
|---|---|---|---|---|---|---|---|---|
| AT30TS00 | System Management Bus (SMBus) | 2/3 0.5/1 (+75°C to +95°C) | –20 to +125 | 2.7 | 3.6 | 500 | 8-pin Dual Flat No Leads (DFN) | - |
| AT30TS74 | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin Micro Small Outline Package (MSOP),4/5-ball Wafer-Level Chip-Scale Packages (WLCSP), 8-pin Small Outline Integrated Circuit (SOIC) | - |
| AT30TS75A | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin MSOP, 8-pin SOIC | - |
| AT30TS750A | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin MSOP, 8-pin SOIC | - |
| AT30TSE002B | SMBus | 2/3 0.5/1 (+75°C to +95°C) | –20 to +125 | 2.7 | 5.5 | 500 | 8-pin DFN | - |
| AT30TSE004A | SMBus | 2/3 0.5/1 (+75°C to +95°C) | –20 to +125 | 1.7 | 5.5 | 500 | 8-pin DFN | - |
| AT30TSE752A | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin MSOP, 8-pin SOIC | - |
| AT30TSE754A | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin MSOP, 8-pin SOIC | - |
| AT30TSE758A | SMBus/I²C | 2/3 1/2 (-20°C to +100°C) | –40 to +125 | 1.7 | 5.5 | 325 | 8-pin DFN, 8-pin MSOP, 8-pin SOIC | - |
| MCP9800 | I²C | 0.5/1 | –40 to +125 | 2.7 | 5.5 | 400 | 5-pin SOT-23 | MCP9800DM-TS1 |
| MCP9801 | I²C | 0.5/1 | –40 to +125 | 2.7 | 5.5 | 400 | 8-pin MSOP, 8-pin SOIC | - |
| MCP9802 | SMBus | 0.5/1 | –40 to +125 | 2.7 | 5.5 | 400 | 5-pin SOT-23 | - |
| MCP9803 | SMBus | 0.25/1 | –40 to +125 | 2.7 | 5.5 | 400 | 8-pin MSOP, 8-pin SOIC | - |
| MCP9804 | SMBus/I²C | 2/3 0.5/1 (+75°C to +95°C) | –40 to +125 | 2.7 | 5.5 | 400 | 8-pin DFN, 8-pin MSOP | - |
| MCP9805 | SMBus | 2/3 0.5/1 (+75°C to +95°C) | –20 to +125 | 3.0 | 3.6 | 500 | 8-pin DFN, 8-pin Thin Shrink Small Outline Package (TSSOP) | - |
| MCP9808 | SMBus/I²C | 0.25/1 0.25/0.5 (-20°C to +100°C) | –40 to +125 | 2.7 | 5.5 | 400 | 8-pin DFN, 8-pin MSOP | - |
| MCP98243 | SMBus | 1/3 0.2/1 (+75°C to +95°C) | –20 to +125 | 2.7 | 3.6 | 500 | 8-pin DFN | - |
| MCP9843 | SMBus | 1/3 0.2/1 (+75°C to +95°C) | –20 to +125 | 2.7 | 3.6 | 500 | 8-pin DFN | - |
| MCP98244 | SMBus | 1/3 0.2/1 (+75°C to +95°C) | –40 to +125 | 1.7 | 3.6 | 500 | 8-pin DFN | - |
| MCP9844 | SMBus | 1/3 0.2/1 (+75°C to +95°C) | –40 to +125 | 1.7 | 3.6 | 500 | 8-pin DFN | - |
| TC72 | 4-wire Serial Peripheral Interface (SPI) | 0.5/1 | –40 to +125 | 2.65 | 5.5 | 400 | 8-pin MSOP, 8-pin DFN | - |
| TC74 | SMBus/I²C | 0.5/2 | –40 to +125 | 2.7 | 5.5 | 350 | 5-pin TO-220 5-pin SOT-23 | - |
| TCN75A | SMBus/I²C | 0.5/2 | –40 to +125 | 2.7 | 5.5 | 500 | 8-pin MSOP, 8-pin SOIC | - |
| TC77 | 3-wire SPI | 0.5/1 | –40 to +125 | 2.7 | 5.5 | 400 | 8-pin SOIC, 5-pin SOT-23 | - |