Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Single-Channel Digital Output Temperature Solutions for HVAC
Last modified by Microchip on 2024/10/14 08:39
Digital Temperature sensors such as the MCP9808 provide greater design flexibility and simplicity for HVAC thermostat applications. Unlike resistance temperature detectors, these sensors do not require instrumentation circuit and circuit-calibration routines, while they do provide low power and superior accuracy. The MCP9808 provides a factory-calibrated maximum accuracy of ±0.5°C and programmable features such as a temperature window monitor output. If temperature exceeds the upper and lower temperature window plus hysteresis, the alert output asserts as an interrupt for microcontrollers or as a comparator for thermostat applications.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.