Introduction to Microchip Touch Bridge

Last modified by Microchip on 2026/02/26 08:50

Getting Started with Microchip Touch Bridge

Artist rendering of Microchip Touch Bridge PCB

Reference Materials

The Microchip Touch Bridge (MTB) will become the universal bridge for all Microchip touch solutions–turnkey products and touch library-based applications on MCUs. A bridge is used during the development process to read out raw data and adjust settings accordingly.

The tool for data visualization is also integrated. The MTB’s intended tool for touch tuning is the MPLAB® Data Visualizer.

You can find training videos and step by step guides on

Power Supply Selection

The board can be powered alternatively through

  • USB power
  • External power source

USB Powered Bridge and Target

Microchip Touch Bridge with USB power and required jumpers indicated

When MTB is powered from USB source Insert JS1 between J2 header Pin1-2 and insert JS2 between J4 header Pin 3-4.

External Supply Powered Bridge and Target

Microchip Touch Bridge with external power supply connections indicated

When MTB is powered from an external source (with a supply voltage of 1.8V-5V) please feed to J4 Pin: 3 and supply GND to Pin: 19. Do not place jumper JS2.

Jumper mode selectionUSB supply to bridge and target boardExternal supply to bridge and target boardUSB supply to bridge and external supply to target board
Jumper J2Short pin 1-2Short pin 2-3Short pin 1-2
Jumper J4Short pin 3-4Open pin 3-4Open pin 3-4
EXTVDD-EXTVDD to J4 pin 3 and GND pin 19EXTVDD to J4 pin 3 and GND pin 19

Back to Top

Application Mode Selection

Mode of operation: The application mode can be selected by the following switch settings (mode selector switch).

Switch ModeSW4SW3SW2SW1Mode of OperationBluetoothUSB COMUSB MSDCAP Bridge
0OFFOFFOFFOFFUART Bypass - 9600NYNN
1OFFOFFOFFONUART Bypass- 19200NYNN
2OFFOFFONOFFUART Bypass- 38400NYNN
3OFFOFFONONUART Bypass- 115200NYNN
4OFFONOFFOFFUART Bypass- 9600YNNN
5OFFONOFFONUART Bypass- 19200YNNN
6OFFONONOFFUART Bypass- 38400YNNN
7OFFONONONUART Bypass- 115200YNNN
8ONOFFOFFOFFReservedNNNN
9ONOFFOFFONReservedNNNN
10ONOFFONOFFReservedNNNN
11ONOFFONONReservedNNNN
12ONONOFFOFFReservedNNNN
13ONONOFFONTest ModeNNNN
14ONONONOFFCap BridgeNNNY
15ONONONONBootloaderNNYN

Note 1: The bootloader is never bypassed. If there is no valid application present in the application region of Flash, the control stays in the bootloader until a valid HEX file is dropped.

Note 2: It is required to do a power cycle after changing a mode (i.e., once you choose a mode, you must open and short the J2 pin jumper).

Back to Top

Topics

Back to Top