Frequency Hop Application Programming Interfaces (APIs)

Last modified by Microchip on 2026/03/19 14:15

Sensor_setSamplePeriod

void Sensor_setSamplePeriod(void)

Description: This function rotates the sensor scan frequency from the frequency pool.

Parameter: void

Return: void

Sensor_FrequencyHopping

void Sensor_FrequencyHopping(void)

Description: This function starts the frequency hopping by calling autotune process and then sets the  sample period.

Parameter: void

Return: void

Sensor_FrequencyHopping_Autotune_Process

void Sensor_FrequencyHopping_Autotune_Process(void)

Description: This function performs the Frequency Hop autotune process for Capacitive Voltage Divider (CVD) devices.

Parameter: void

Return: void