2D Surface (Two-Finger Touch) CS/2T Module

Last modified by Microchip on 2026/02/24 13:52

The 2D Surface (Two-Finger Touch) CS/2T module in Microchip’s touch modular library enables advanced capacitive touch detection and position tracking for up to two simultaneous fingers on a 2D surface. This module is ideal for applications that require multi-touch gestures such as pinch, zoom, and dual-finger swipes.

Surface CS/2T Typedefs and Data Structures

scr_resolution_t

typedef enum tag_resolution_t {
   RESOL_2_BIT = 2,
   RESOL_3_BIT,
   RESOL_4_BIT,
   RESOL_5_BIT,
   RESOL_6_BIT,
   RESOL_7_BIT,
   RESOL_8_BIT,
   RESOL_9_BIT,
   RESOL_10_BIT,
   RESOL_11_BIT,
   RESOL_12_BIT
} scr_resolution_t;

Description: Scroller resolution setting

 

Back to Top

scr_deadband_t

typedef enum tag_deadband_t {
   DB_NONE,
   DB_1_PERCENT,
   DB_2_PERCENT,
   DB_3_PERCENT,
   DB_4_PERCENT,
   DB_5_PERCENT,
   DB_6_PERCENT,
   DB_7_PERCENT,
   DB_8_PERCENT,
   DB_9_PERCENT,
   DB_10_PERCENT,
   DB_11_PERCENT,
   DB_12_PERCENT,
   DB_13_PERCENT,
   DB_14_PERCENT,
   DB_15_PERCENT
} scr_deadband_t;

Description: Scroller deadband percentage setting

 

Back to Top

qtm_surface_cs_config_t

typedef struct {
   uint16_t start_key_h;
   uint8_t  number_of_keys_h;
   uint16_t start_key_v;
   uint8_t  number_of_keys_v;
   uint8_t  resol_deadband;
   uint8_t  position_hysteresis;
   uint8_t  position_filter;
   uint16_t contact_min_threshold;
    qtm_touch_key_data_t *qtm_touch_key_data;
} qtm_surface_cs_config_t;

Description: Configuration parameters for the touch surface

More Info: The following table describes the individual members of the structure:

ParameterSizeRange/OptionsUsage
start_key_h2 bytes0 to 65534Start key of horizontal axis
number_of_keys_h1 byte0 to 255The number of keys forming horizontal axis
start_key_v2 bytes0 to 65534Start key of vertical axis
number_of_keys_v1 byte0 to 255The number of keys forming vertical axis
resol_deadband1 byteBits 7:4 = Resolution 2 to 12 bitsFull-scale position resolution reported for the axis
position_hysteresis1 byte0 to 255

The minimum travel distance to be reported after contact or direction change

Applies to Horizontal and Vertical

position_filter1 byteBits7:5: —
Bit 4: Median FilterMedian filter enable
Bit3 : —
Bit 2: —
Bits 1:0: IIR ConfigIIR Config0 = None1 = 25%2 = 50%3 = 75%.
contact_min_threshold2 bytes0 to 65535

The minimum contact size measurement for persistent contact tracking

Contact size is the sum of neighboring keys’ touch deltas forming the touch contact

*qtm_touch_key_dataPointer2/4 bytesqtm_touch_key_data_tPointer to touch key data for the underlying set of touch keys

Back to Top

qtm_surface_cs2t_data_t

typedef struct{
 uint8_t qt_surface_cs2t_status;
}qtm_surface_cs2t_data_t;

Description: Run-time data for the Surface CS/2T module

More Info: 

ParameterSizeRange/OptionsUsage.
qt_surface_cs2t_status1 byteBit field Bit 7: Reburst requiredReburst Required = 1 indicates that further measurements are required to resolve/update contact status
Bit 6: —
Bit 5: POS_MERGED_VTwo contacts present, vertical positions too close to separate
Bit 4: POS_MERGED_HTwo contacts present, horizontal positions too close to separate
Bit 3 —
Bit 2: —
Bit 1: —
Bit 0: Touch detectionTouch Detection = 1 indicates that a touch contact is present on the surface

Back to Top

qtm_surface_contact_data_t

typedef struct {
  uint8_t  qt_surface_status;
  uint16_t h_position_abs;
  uint16_t h_position;
  uint16_t v_position_abs;
  uint16_t v_position;
  uint16_t contact_size;
} qtm_surface_contact_data_t;

Description: Run-time data for touch surface

More Info: The follow describes the individual members of the structure:

ParameterSizeRange/OptionsUsage
qt_surface_status1 byteBit field Bit 7: Reburst requiredReburst Required = 1 indicates that further measurements are required to resolve/update contact status
Bit 6: —
Bit 5: POS_V_DECVertical position decreased
Bit 4: POS_V_INCVertical position increased
Bit 3: POS_H_DECHorizontal position decreased
Bit 2: POS_H_INCHorizontal position increased
Bit 1: POS_CHANGEChange in reported position
Bit 0: Touch detectionTouch Detection = 1 indicates that a touch contact is present on the surface
h_position_abs2 bytes0 to 4095Apparent horizontal position
h_position2 bytes0 to 4095Motion filtered horizontal position
v_position_abs2 bytes0 to 4095Apparent vertical position
v_position2 bytes0 to 4095Motion filtered vertical position
contact_size2 bytesSum of touch deltas at contact location

Back to Top

qtm_surface_cs2t_control_t

typedef struct {
   qtm_surface_cs2t_data_t *qtm_surface_cs2t_data;
   qtm_surface_contact_data_t *qtm_surface_contact_data;
   qtm_surface_cs_config_t *qtm_surface_cs_config;
} qtm_surface_cs2t_control_t;

Description: Top-level container for surface configuration. Contains pointers to data and configuration structures

 

Back to Top

Surface CS/2T APIs

qtm_init_surface_cs2t

touch_ret_t qtm_init_surface_cs2t(qtm_surface_cs2t_control_t
*qtm_surface_cs2t_control)

Description: Initialize a Surface CS2T Module

Parameter:

TypeDescription.
qtm_surface_cs2t_control_t *Pointer to Surface Module Control Structure

Return:

TypeDescription.
touch_ret_tTouch Library Return Status

Back to Top

qtm_surface_cs_process

touch_ret_t qtm_surface_cs_process(qtm_surface_cs_control_t
*qtm_surface_cs_control)

Description: Performs Surface Processing. Calculates X and Y position for the surface

Parameter:

TypeDescription.
qtm_surface_cs2t_control_t *Pointer to Surface Module Control Structure

Return:

TypeDescription.
touch_ret_tTouch Library Return Status

Note: Should be called after calling qtm_key_sensors_process().

Back to Top

qtm_get_surface_cs2t_module_id

uint16_t qtm_get_surface_cs2t_module_id(void)

Description: Returns the module ID

Parameter: void

Return:

TypeDescription.
uint16_tModule ID

Back to Top

qtm_get_surface_cs2t_module_ver

uint8_t qtm_get_surface_cs2t_module_ver(void)

Description: Returns the module firmware version

Parameter: void

Return:

TypeDescription.
uint8_tModule Version

Back to Top