802.11 a/b/g/n Explained
Last modified by Microchip on 2023/11/09 08:55
| 802.11 Protocol | Frequency | Modulation | Bandwidth | Data Rates (Mb/s) | # MIMO Streams | Comments |
| a | 5 GHz | OFDM | 20 MHz | 6, 9, 12, 18, 24, 36, 48, 54 | 1 | High frequency reduces effective range. |
| b | 2.4 GHz | DSSS | 20 MHz | 1, 2, 5.5, 11 | 1 | Many IT departments are turning off "b" access points. |
| g | 2.4 GHz | OFDM & DSSS | 20 MHz | 6, 9, 12, 18, 24, 36, 48, 54 | 1 | Only universal module scheme. Access points auto-adjust rate to minimize the packet error rate. |
| n | 2.4 GHz & 5 GHz | OFDM | 20 MHz & 40 MHz | 7.2, 14.4, 21.7, 28.9, 43.3, 57.8, 65, 72.2 (per stream) | 4 | Must implement MIMO and 40 MHz bandwidth to get maximum data rates (600 Mb/s). |
802.11 uses latency and rate reduction as a means of addressing increasing packet error rates and increasing range. Thus, the ability to step down through rates is part of the specification to create robust, high-range networks.
802.11a is used to isolate networks and avoid crowded 2.4 GHz spectrums.
- For example – hospitals and patient records
802.11g is an energy-efficient radio that is fully compatible with basic 802.11n networks.
- Same modulation technique
802.11n is useful for high data throughput applications.
- High-definition video, moving Mbytes of data
- Must implement bonding and Multiple Input Multiple Output (MIMO) to achieve higher rates