Introduction to Operational Amplifiers

Open Loop Configuration

Last modified by Microchip on 2026/01/09 08:12

   Voltage Followers  Comparators   

Op-amps in open-loop configuration have no feedback from the output back to the input terminal. This configuration is not normally used except for as comparators and/or oscillators due to its extremely high open-loop gain. 

There are three variations of the open-loop configuration.

Differential Amplifier

In this configuration, shown in Figure 1, both inputs of the op-amp have signals present on the pins.  The difference between these signals is amplified by the gain (A) of the amp Vout = A(Vi1-Vi2).  These signals can be either AC, DC, or both.

Differential Open Loop OpAmp Configuration

Figure 1: Differential Open Loop Op-Amp Configuration

Inverting Amplifier

In this configuration, shown in Figure 2, a signal is provided to the input of the inverting pin.  The non-inverting pin is connected to ground.  The output becomes Vout = -AVi, where A is the gain of the amp and the output 180º out of phase with the input.

Inverting Op-Amp Open Loop Configuration

Figure 2: Inverting Open Loop Op-Amp Configuration

Non-Inverting Amplifier

In this configuration, shown in Figure 3, a signal is provided to the non-inverting pin.  The inverting pin is connected to ground, and the gain (A) of the amp is very large.  Vout = AVi (for very small signals).  The output in this configuration is easily driven to saturation, so that the output is driven to the positive supply rail for a positive input and the negative supply rail for a negative input.

Non-Inverting Open Loop Op-Amp Configuration

Figure 3: Non-Inverting Open Loop Op-Amp Configuration

Back to Top