Introduction to Operational Amplifiers
Basic Op-amp Circuits: Comparator and Summing Amplifiers
                  Last modified by Microchip on 2023/11/09 08:59
              
      | Compensation Network | Comparators | 
This section identifies the use of positive feedback in op-amp circuits. Analyze the operation of several basic comparator circuits and the operation of several types of summing amplifiers.

Key Concepts
- Hysteresis
 - Schmitt trigger
 - Comparator
 - Summing amplifier
 - Digital-to-analog converter
 - Comparators operate with open-loop gain
 - The output is limited by the power supply voltage applied to the circuit
 - Noise levels are usually the same at both the inverting and non-inverting inputs
 - An op-amp comparator that uses hysteresis is called a Schmitt trigger
 - Noise at the input of the comparator can cause inadvertent output transitions
 - Hysteresis (positive feedback) is used to minimize the impact of noise on the comparator output
 - A summing amplifier can be scaled to apply unity gain to all inputs
 - A summing amplifier can be scaled to apply greater than unity gain to all inputs
 - A summing amplifier can be scaled to apply differing gains to the inputs (scaling adder)
 - The use of negative feedback has a major impact on the input and output impedance that can be far different than the design parameters