Introduction to Operational Amplifiers
Chebyshev Filters
Last modified by Microchip on 2023/11/09 08:59
| Butterworth Filters | Bessel Filters |
Transient Response
Chebyshev filters are designed to allow ripple in the pass-band, but steeper roll-off after the cut-off frequency. The cut-off frequency is defined as "the frequency at which the response falls below the ripple band". For a given filter order, a steeper cut-off can be achieved by allowing more pass-band ripple.
The transient response of a Chebyshev filter to a pulse input shows more overshoot and ringing than a Butterworth filter, as seen in the accompanying image.