Introduction to Operational Amplifiers
OP-amp DC Specifications Explained
Last modified by Microchip on 2023/11/09 08:59
| Specifications | Input Voltage Range |
In this section, we will cover the following DC specifications:
| VIN or VCM | Input Voltage Range |
| VOUT, VOH or VOL | Output Voltage Swing |
| VE, VF | Feedback (Input Errors) |
| A | Open Loop Gain |
| G | Closed Loop Gain |
| VOS | Input Offset Voltage |
| CMRR | Common Mode Rejection Ratio |
| PSRR or PSR | Power Supply Rejection Ratio |
| IB | Input Bias Current |
| VSS, VDD, IQ | Power Supply Requirements |
| ZIN | Input Impedance |
| ZOUT | Output Impedance |