Introduction to Operational Amplifiers
Ideal Parameters Revisited
| Transfer Characteristics | Linearity |

| Parameter | Description | Ideal Value |
|---|---|---|
| BW | Bandwidth | Infinite |
| A | Open Loop Voltage Gain | Infinite |
| ZIN | Input Impedance | Infinite |
| ZOUT | Output Impedance | 0 |
| VOS | Input Offset Voltage | 0 |
| IB | Input Bias Current | 0 |
The ideal op-amp does not draw any input bias current, i.e., the signal current into inverting terminal and non-inverting terminal are both zero. In other words, the input impedance of an ideal op-amp is infinite.
The output terminal acts as an ideal voltage source, i.e., the voltage between the output terminal and ground will always be equal to A (VIN+ - VIN-) and will be independent of the current that may be drawn from the output terminal into a load impedance. In other words, the output impedance of an ideal op-amp ideally is zero.
On the other hand, practical (non-ideal) op-amps draw input bias current (bipolar input stage), have finite input impedance, non-zero output impedance, and offset voltage, as well as finite voltage gain.