Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
How Can I Make Precision Measurements More Cost Effective?
Last modified by Microchip on 2024/02/06 09:22
Zero-drift architecture provides stable, reliable performance independent of environmental conditions. Microchip's zero-drift op amps offer:
Low voltage offset, 25 µV maximum
Low offset drift, 150 nV/°C
No 1/f noise
High CMRR/PSRR (~110 dB minimum)
Markets/Applications
Portable Instrumentation: high-end weight scales, digital multimeters
Sensor Conditioning: pH meters, flow control
Temperature Measurement: conditioning an RTD, thermocouple
Medical Instrumentation: glucose meters, blood analyzers
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.