Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Measuring Power Consumption with PAC1934 Step 1: Connect Hardware
Last modified by Microchip on 2023/11/09 08:59
Curiosity Board Connections
Attach the PAC1934 Click board™. The PAC1934 IC has specialized hardware to make meter measurements and accept commands from the MCU.
Attach the OLED W Click board to display meter measurements.
Connect the USB Micro-B cable from the PIC24FJ256GA7 Curiosity Board to the computer. MPLAB® X IDE will use this connection to program and debug the MCU.
Connect the USB Mini-B cable from the MCP2221A Breakout Module to the computer to display measurements to Tera Term.
Attach the jumper wire from UART TX (RB7 - Pin 6 of J5) to the MCP2221A Breakout Module to display measurements to Tera Term.
PAC1934 Click board Connections
Connect the 5 V power supply to the PAC1934 Click board as shown to replicate a meter voltage. Keep the power source off for now.
Attach four 150 Ω resistors from the PAC1934 Click board to ground as shown to replicate a meter load.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.