Analog and Interface Products Portfolio

Last modified by Microchip on 2025/05/20 08:35

Thermal ManagementTemperature Sensors
Fan Speed Controllers/Fan Fault Detectors
Power ManagementLDO & Switching Regulators
Charge Pump DC/DC Converters
Power MOSTFET Drivers
PWM Controllers
System Supervisors
Voltage Detectors
Voltage References
Battery ManagementLi-Ion/Li-Polymer Battery Chargers
Smart Battery Managers
LinearOp Amps
Programmable Gain Amplifiers
Comparators
Mixed-SignalA/D Converter Families
Digital Potentiometers
D/A Converters
Energy Measurement ICs
InterfaceCAN Peripherals
Infrared Peripherals
LIN Transceiver
Serial Peripherals
Ethernet Controller

Analog and Interface Attributes

Robustness

  • MOSFET Drivers lead the industry in latch-up immunity/stability

Low Power/Low Voltage

  • Op amp family with the lowest power for a given gain bandwidth
  • 600 nA/1.4V/14 kHz bandwidth Op Amps
  • 1.8V charge pumps and comparators
  • Lowest power 12-bit Analog-to-Digital Converter (ADC) in a SOT-23 package

Integration

  • One of the first to market with integrated Low Dropout (LDO) with Reset and Fan Controller with temperature sensor
  • Programmable Gain Amplifiers (PGA) integrates MUX, resistive ladder, gain switches, high-performance amplifier, Serial Peripheral Interface (SPI)

Space Savings

  • Resets and LDOs in SC70, A/D converters in a 5-lead SOT-23 package
  • CAN and IrDA® Standard protocol stack embedded in an 18-pin package

Accuracy

  • Low input offset voltages
  • High gains

Innovation

  • Select mode operation
  • Low pin-count embedded IrDA Standard stack, FanSense technology

For more information, see the Microchip Analog and Interface Products selector.

Back to Top

Topics

Back to Top