Looking for a High Accuracy and Low Noise Performance DAC?

Last modified by Microchip on 2024/02/06 09:49

MCP4901 devices are suitable for consumer and industrial applications such as setpoint control, offset adjustment, and sensor calibration applications. The low power consumption and small package options make these devices very attractive for many portable and battery-powered applications.

Features:

  • 8-bit Resolution
  • Single Channel Voltage Output
  • 2.7V to 5.5V Operation
  • Operating Current 175 µA (typ)
  • External Voltage Reference Pin
  • INL ±0.125 LSB (typ)
  • DNL ±0.5 LSB (max)
  • Output Settling Time 4.5 µs
  • SPI Interface
  • 8-pin PDIP, SOIC, MSOP, and 2x3 DFN packages
  • Temperature Range -40°C to +125°C
  • AEC-Q100 Grade 1 qualified

For more information, visit the MCP4901 product page.