16-bit MCU Families
Last modified by Microchip on 2023/11/09 09:00
Contents
PIC24F Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 16 | 4 - 256 | 1024 16384 | 20 - 100 |
| Series: | 24F Perpiherals: ADC, Timers, UART, SPI, I2C, PWM |
| PIC24FJxxGAxxx - | General purpose MCU with RTCC, parallel master port, and PPS |
| PIC24FJxxGBxxx - | USB, RTCC, Peripheral Pin Select (PPS) |
| PIC24FJxxGCxxx - | Low-power, DMA, integrated analog, enables industrial applications |
| PIC24FJxxKAxxx - | Low-cost and low-power ADC |
| PIC24FJxxKLxxx - | Low-cost and low-power No ADC |
| PIC24FJxxKMxxx - | Low-power, with ADC and capacitive touch capabilities |
| PIC24FJxxMCxxx - | MCPWM, CTMU, and PPS, enables motor control applications |
| PIC24FJxxDAxxx - | Integrated graphics controller, frame buffer, and USB |
PIC24H Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 40 | 12 - 256 | 512 58304 | 14 - 100 |
| Series: | 24H Peripherals: ADC, Timers, UART, SPI, I2C, PWM, PPS |
| PIC24HJxxGPxxx - | General purpose, some devices with CAN, DMA, and DAC |
PIC24E Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 70 | 32 - 512 | 496 53248 | 28 - 144 |
| Series: | 24E Perpiherals: DMA, ADC, Timers, UART, SPI, I2C, PWM, IC |
| PIC24EPxxGPxxx - | CTMU, integrated analog for high-end general purpose applications |
| PIC24EPxxGUxxx - | Adds USB to the GP series |
| PIC24EPxxMCxxx - | QEI, PWM optimized for motor control and lighting applications |
dsPIC33F Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 16-50 | 6 - 256 | 512 16384 | 18 - 100 |
| Series: | dsPIC33F Features: DSP, ADC, Timers, UART, SPI, I2C, PWM |
| dsPIC33FJxxGPxxx - | General purpose, some devices with DMA, DAC, and QEI |
| dsPIC33FJxxGSxxx - | Optimized for SMPS designs, some devices with QEI and CTMU |
| dsPIC33FJxxMCxxx - | Motor control optimized, includes QEI and MCPWM |
dsPIC33E Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 70 | 32 - 512 | 4096 58304 | 28 - 144 |
| Series: | dsPIC33E Features: DSP, DMA, ADC, UART, I2C, SPI, PWM, IC |
| dsPIC33EPxxGPxxx - | General purpose, includes CTMU and CAN |
| dsPIC33EPxxGMxxx - | Adds I2S and a second CAN to the GP series |
| dsPIC33EPxxMCxxx - | Motor control, includes QEI and enhanced PWM |
| dsPIC33EPxxGSxxx - | Optimized peripherals for SMPS applications |
dsPIC33CH DUAL-CORE Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 100 | 64 - 512 | 20K - 40K | 28 - 80 Return to top of page |
dsPIC30F Family
| Speed (MIPs) | Flash (KB) | RAM (Bytes) | Pins |
|---|---|---|---|
| 30 | 6 - 144 | 256 8192 | 18 - 80 |
| Series: dsPIC30F Features: DSP, ADC, Timers, UART, SPI, I2C, PWM |
| dsPIC30Fxxxx - 5 Volt, some devices with EEPROM, CAN and QEI |