PIC32MM MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MM family of microcontrollers.
Family Overview
| PIC32MM-GPL | The PIC32MM-GPL family is the lowest power and smallest member of the PIC32 family, offering sleep modes down to 500 nA and packages as small as 4 × 4 mm, making it suitable for low-power and space-constrained applications. Family members are compatible with PIC32MX1/MX2 families. - MIPS® microAptiv™ core @ 25 MHz - Lowest cost |
| PIC32MM-GPM | The PIC32MM-GPM family adds USB, memory, and pins to the PIC32MM-GPL devices. - MIPS microAptiv core @ 25 MHz - Lowest cost - Low power and USB |
Use the PIC32MM parametric search engine to see device-specific details.
Family Specialty:
- Low power and low-cost migration path for PIC24 and PIC32MX users.
- Core Independent Peripherals (CIPs) on a 32-bit MCU.
Learn More
- PIC32MM0064GPL036 FAMILY 32-Bit Flash Microcontroller with MIPS32® microAptiv™ UC Core with Low Power and Low Pin Count
- PIC32MM0256GPM064 FAMILY 32-Bit Flash Microcontroller with MIPS32® microAptiv™ UC Core, Low Power and USB
- Purchase PIC32MM Curiosity
- PIC32MM Family of Microcontrollers
- Learn MPLAB® X IDE
- MPLAB X IDE Windows Installer
- MPLAB X IDE Linux Installer
- MPLAB X IDE Mac® Installer
- Install MPLAB X IDE Version 6.00 Walkthrough
- Using the MPLAB® XC32/32++ Compiler
- MPLAB XC32 Windows Installer
- MPLAB XC32 Linux Installer
- MPLAB XC32 Mac Installer
- Installing MPLAB XC32/XC32++ Compiler
- MPLAB Code Configurator (MCC)
- MLA Installation and Overview
- MLA Linux Installer
- MLA Mac Installer
- Programmers and Debuggers