PIC32MX5/6/7 MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MX5/6/7 families of microcontrollers.
Family Overview
| PIC32MX5 | Embedded connectivity family with large RAM, full-speed USB, and Control Area Network (CAN) 2.0B targeting industrial, automotive (cabin/infotainment), USB, and graphics applications. |
| PIC32MX6 | Embedded connectivity family with large RAM, full-speed USB, and 10/100 Ethernet MAC targeting Internet of Things (IoT), gateways, industrial, USB, and graphics applications. |
| PIC32MX7 | Upgrade from the PIC32MX5 and PIC32MX6 families with dual CAN 2.0B, full-speed USB, and 10/100 Ethernet MAC. |
Use the parametric search engine to see device-specific details:
PIC32MX parametric search >
Family Specialty:
- Low-cost Ethernet, full-speed USB & CAN