PIC32MZ DA MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MZ DA family of microcontrollers.
Family Overview
| PIC32MZ DA | The PIC32MZ DA series offers MPU-like performance with ease of design of an MCU for Graphical User Interface (GUI) designs with its 2 MB Flash and 640 KB of SRAM, available on-chip 32 MB or 128 MB externally addressable DDR2 DRAM, integrated Graphics Controller, Graphics Processor, 200 MHz speed, 12-bit 18 MSPS ADC module with up to 45 analog inputs, 10/100 Ethernet, Controller Area Network (CAN) and high-speed USB. |
Use the parametric search engine to see device-specific details:
PIC32MZ parametric search >
Family Specialty:
- Integrated Graphics Controller, Graphics Processor, and DDR2 controller
- 32 MB of on-chip DDR2 or up to 128 MB off-chip
- Ethernet, high-speed USB, and CAN
- Crypto Engine
Learn More
- Other Demo Projects/Labs
- PIC32MZ Graphics (DA) Family Datasheet
- PIC32MZ Embedded Graphics with Stacked DRAM (DA) (DM320010)
- PIC32MZ Embedded Graphics with External DRAM (DA) (DM320008
- About MPLAB® X IDE
- MPLAB X IDE Installer
- MPLAB X IDE Installation Instructions
- About MPLAB XC32
- MPLAB XC32 Installer
- MPLAB XC32 Installation Instructions
- About MPLAB Harmony 3
- MPLAB ICD 5
- PICkit™ 5