PIC32MX CPU Overview

The MIPS32® M4K® core implements the MIPS32 Release 2 Architecture in a five-stage pipeline. It includes the MIPS16e™ Application-Specific Extension (ASE), which improves code density through the use of 16-bit encodings of MIPS32 instructions plus some MIPS16e-specific instructions.
The Memory Management Unit (MMU) consists of a simple, Fixed Mapping Translation (FMT) mechanism for applications that do not require the full capabilities of a Translation Lookaside Buffer (TLB) based MMU.
The core includes a Multiply/Divide Unit (MDU) that implements single-cycle 32 x 16-bit MAC instructions or two-cycle 32 x 32-bit, which enables Digital Signal Processor (DSP) algorithms to be performed efficiently.
The following key features are available on PIC® 32-based MCUs on this core:
- Up to 1.5 DMIPS/MHz of performance
- Programmable prefetch cache memory to enhance execution from Flash memory (external to the core)
- 16-bit Instruction mode (MIPS16e) for compact code
- Vectored interrupt controller with up to 96 interrupt sources
- Programmable user and kernel modes of operation
- Atomic bit manipulations on peripheral registers (Single cycle)
- MDU with a maximum issue rate of one 32 x 16 multiply per clock
- High-speed Microchip In-Circuit Debugger (ICD) port with hardware-based non-intrusive data monitoring and application data streaming functions
- EJTAG debug port allows extensive third-party debug, programming and test tools support
- Instruction-controller management modes
- Five-stage pipelined instruction execution
- Internal code protection to help protect intellectual property
- Additional shadow General Purpose RAM (GPR) register set for reduced interrupt latency