PIC32MZ CPU Overview
Depending on the device sub-family, PIC32MZ devices are complex System-on-Chip (SoC), which are based on the microAptiv™ microprocessor core or the M-Class M5150 microprocessor core from Imagination Technologies Ltd.
The microAptiv microprocessor core is a superset of the MIPS® M14KE™ and M14KEc™ microprocessor cores. These cores are state-of-the-art, 32-bit, low-power, RISC processor cores with the enhanced MIPS32® Release 2 Instruction Set Architecture (ISA).
The M5150 microprocessor core is a superset of the microAptiv™ microprocessor core. This 32-bit, low-power, RISC processor core uses the enhanced MIPS32® Release 5 Instruction Set Architecture (ISA).

MIPS32 microAptiv MPU core
The MIPS32 microAptiv MPU core implements the MIPS Release 2 Architecture in a five-stage pipeline. It includes support for the microMIPS™ ISA, with optimized MIPS32 16- and 32-bit instructions that provide a significant reduction in code size with a performance equivalent to MIPS32. The microAptiv MCU/MPU core is an enhancement of the M14Kc core, designed from the same microarchitecture, including the Microcontroller Application-Specific Extension (MCU ASE), enhanced interrupt handling, lower interrupt latency, and nativeAMBA®-3 AHB-Lite Bus Interface Unit (BIU), with additional power saving, debug, and profiling features.
The following key features are available on PIC32 MCUs based on this core:
- microMIPS variable-length instruction mode for compact code
- Vectored interrupt controller with up to 256 interrupt sources
- Atomic bit manipulations on peripheral registers (single cycle)
- High-speed Microchip ICD port with hardware-based, non-intrusive data monitoring and application data streaming functions
- EJTAG debug port allows extensive third-party debug, programming, and test tools support
- Instruction controlled power management modes
- Five-stage pipeline instruction execution
- Internal-code protection to help protect intellectual property
- Arithmetic saturation and overflow handling support
- Zero-cycle overhead saturation and rounding operations
- Atomic read-modify-write memory-to-memory instructions
- MAC instructions with up to four accumulators
- Native fractional data type (Q15, Q31) with rounding support
- MIPS Digital Signal Processing (DSP) Application-Specific Extension (ASE) Revision 2, which adds DSP capabilities with support for powerful data processing operations
- MIPS MCU ASE, which adds enhancements in the areas of interrupt delivery and latency
- Multiply/Divide unit with a maximum issue rate of one 32 x 32 multiply per clock
MIPS32 M5150 MPU core
The MIPS32 M5150 MPU core implements the MIPS Release 5 Architecture in a five-stage pipeline. In addition to the features described for devices with the microAptiv core, the following key features are common to all PIC32 devices that are based on the M-Class M5150 microprocessor core:
- Implement the latest MIPS Release 5 Architecture, which includes IP protection and reliability for industrial controllers, Internet of Things (IoT), wearables, wireless communications, automotive, and storage
- IEEE-754 Single/Double Precision Floating Point Unit (FPU)