Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
PIC32MZ Architecture
Last modified by Microchip on 2023/11/09 09:01
The Microchip PIC32MZ is a high-performance microcontroller based on the MIPS M-class core with a maximum operating frequency of 252 MHz. It features a 32-bit Reduced Instruction Set Computer (RISC) architecture with a Harvard memory architecture that separates instruction and data memory.
The PIC32MZ has a large on-chip memory, including up to 2 MB of Flash memory and 512 KB of RAM. It also includes a wide range of peripherals, such as USB, Ethernet, CAN, and SPI, as well as a high-speed ADC and DAC.
The PIC32MZ also supports advanced security features, including a hardware crypto engine and secure boot capabilities. Overall, the PIC32MZ is an ideal choice for high-performance embedded applications that require advanced connectivity and security features.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.