PIC32 Peripherals

Last modified by Microchip on 2025/05/20 08:36

The PIC32 microcontroller family from Microchip Technology offers a wide range of peripherals that provide advanced features and benefits to embedded system designers. These peripherals include USB, Ethernet, CAN, SPI, I2C, and UART interfaces, as well as advanced timers, PWMs, ADCs, and DACs. The USB interface provides high-speed connectivity for data transfer and device control, while the Ethernet interface enables network connectivity for remote control and monitoring. The CAN interface supports communication between multiple devices in a network, while the SPI and I2C interfaces provide easy communication with other peripheral devices. The advanced timers and PWMs allow precise timing and control of signals, while the ADCs and DACs enable accurate measurement and generation of analog signals. Overall, the PIC32 peripherals offer a powerful set of features and benefits that enable designers to create highly functional and efficient embedded systems. Learn more on the 32-bit PIC and SAM Microcontrollers

Topics