SAM Microcontrollers
The SAM family of devices from Microchip Technology is a series of 32-bit ARM® Cortex®-M microcontrollers designed for a wide range of applications. These devices offer a high level of performance, low power consumption, and a rich set of peripherals. The SAM family of devices includes a variety of options, such as the SAM3X8E, SAM4S16C, and SAM E54. These devices are ideal for applications that require high-speed connectivity, advanced security features, and low power consumption. With their advanced features and capabilities, the SAM family of devices is an excellent choice for a wide range of applications, including industrial automation, consumer electronics, and automotive systems. Learn more on our 32-bit PIC® and SAM Microcontrollers page.
Topics