SAM S7/E7/V7 MCU Family Reference
Last modified by Microchip on 2023/11/09 09:10
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit SAM S7/E7/V7 families of microcontrollers.
Family Overview
| SAM S70 | The SAM S70 is based on the 32-bit Arm® Cortex®-M7 RISC processor with Floating Point Unit (FPU). It operates at a maximum speed of 300 MHz and features up to 2 MB of Flash, dual 16 KB of cache memory and up to 384 KB of SRAM with tightly coupled memory options. It also includes a high-speed USB host and device plus PHY, up to eight UARTs, I2S, SD/MMC interface, a CMOS camera interface, system control and analog interfaces. - Arm Cortex-M7 core @ 300 MHz - High-Speed USB |
| SAM E70 | The SAM E70 microcontroller builds on the SAM S70 with the addition of a 10/100 Ethernet MAC with IEEE1588 and two CAN-FD ports. - Arm Cortex-M7 core @ 300 MHz - Ethernet, High-Speed USB & CAN |
| SAM V70/V71 | The SAM V70/V71 microcontrollers are automotive grade (AEC-Q100 Grade 2 (-40C / 105C)) versions of the SAM S70 and SAM E70 devices. The SAM V70 has up to 1 MB of Flash memory (SAM S70 has 2 MB), and the SAM V71 has up to 2 MB of Flash. - Arm Cortex-M7 core @ 300 MHz - Ethernet, High-Speed USB & CAN - Automotive Qualified |
Use the parametric search engine to see device-specific details:
Family Specialty
- High-performance (Arm Cortex-M7 core @ 300 MHz)
- Ethernet, High-Speed USB & CAN
- Automotive Qualified (SAM V7)
Reference Materials
- About SAM E70 Xplained Pro Evaluation Kit
- Purchase SAM E70 Xplained Pro Evaluation Kit
- About SAM V71 Xplained Ultra Evaluation Kit
- Purchase SAM V71 Xplained Ultra Evaluation Kit
- All 32-bit MCU boards
- About Atmel® Studio Integrated Development Environment
- Windows Atmel Studio Installer
- Install Atmel Studio
- Advanced Software Framework v3 (ASF3) Integrated Software Framework
- About Atmel® START (ASF4) Integrated Software Framework
- Web Based Atmel Start
- About SAM-ICE™ JTAG In-Circuit Emulator
- Purchase SAM-ICE™ JTAG In-Circuit Emulator
- About Atmel® ICE In-Circuit Emulator
- Purchase Atmel® ICE In-Circuit Emulator
Learn More
- SAM E70/S70/V70/V71 Family datasheet