SAMC MCU Family Reference
Last modified by Microchip on 2023/11/09 09:01
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit SAMC family of microcontrollers.
Family Overview
| SAMC20/21 | The SAMC microcontroller family is built for appliance and industrial applications. This family features 12-bit ADCs, hardware Divide and Square Root Accelerator (DIVAS), Peripheral Touch Controller (PTC), and high-end timers/counters. SAMC21 adds 16-bit Delta-Sigma ADC, CAN FD and CAN 2.0 A/B. - Cortex® M0+ core @ 48 MHz - Lowest cost - Motor control - 5 V and CAN |
Use the parametric search engine to see device specific details:
SAM C parametric search >
Family Specialty:
- Low cost, motor control, 5 V & CAN
Popular Development Boards
SAM C21 Xplained Pro
Evaluation Kit
BLDC 24V Motor Control Kit
atsamd21bldc24v-stk
Software Development
Atmel® Studio
Integrated Development Environment
Advanced Software Framework v3 (ASF3)
Integrated Software Framework
Atmel® START (ASF4)
Web Based Integrated Software Framework
Tool
SAM-ICE™
JTAG In-Circuit Emulator
Atmel® ICE
In-Circuit Emulator
Training & References
Datasheets