SAMG MCU Family Reference
Last modified by Microchip on 2023/11/09 09:01
Family Overview
| SAMG51 | The SAM G51 series (Arm® Cortex®-M4 RISC processor with Floating Point Unit) has 256 KB of Flash and 64 KB of SRAM. It has one USART, two UARTs, two I2C, up to two SPIs, an 8-channel 12-bit 37 kSPS ADC, and 18 Peripheral DMA Controller (PDC) channels. Power consumption in active mode is 103 µA/MHz and wait mode is 6.8 µA. Wake-up time from wait mode to active mode is 3.2 µs. - Arm Cortex-M4F core @ 48 MHz |
| SAMG53 | The SAM G53 series builds on the SAMG51 with 512 KB of Flash and 96 KB of SRAM. It also adds a second (three-channel) 16-bit timer, two I2S channels, and 28 Peripheral DMA Controller (PDC) channels. Power consumption in active mode is 102 µA/MHz and wait mode is 8 µA. Wake-up time from wait mode to active mode is less than 5 µs. - Arm Cortex-M4F core @ 48 MHz |
| SAMG54 | The SAM G54 series builds on the SAM G53 by adding speed, running up to 96 Mhz. It also has the same low power consumption. - Arm Cortex-M4F core @ 96 MHz |
| SAMG55 | The SAMG series builds on the SAM G54 by adding speed, running up to 120 Mhz. It has more SRAM than the SAM G54 (176 KB) and Full-Speed USB. It also has the same low power consumption. - Arm Cortex-M4F core @ 120 MHz |
Use the parametric search engine to see device-specific details:
Family Specialty:
Reference Materials
- SAM G55 Xplained Pro Evaluation Kit
- All 32-bit MCU boards
- Microchip Studio Integrated Development Environment
- Advanced Software Framework v3 (ASF3) Integrated Software Framework
- Atmel® START (ASF4) Integrated Software Framework
- SAM-ICE™ JTAG In-Circuit Emulator
- Atmel® ICE In-Circuit Emulator
Datasheets