Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
SAM C21 Code Examples Listing
Last modified by Microchip on 2023/11/10 11:08
Code examples are categorized according to the following types:
GCC Executable (no framework) example: Utilize handwritten drivers without any automatic code generation. Projects use Atmel Studio 7 Integrated Development Environment (IDE).
Advanced Software Framework 3 (ASF3) example: Utilize automatically-generated drivers and pre-defined Application Programming Interfaces (APIs) using ASF3.
Advanced Software Framework 4 (ASF4) example: Utilize automatically-generated drivers and pre-defined APIs using ASF4.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.