Developing with Microchip 64-bit MPUs
Last modified by Microchip on 2025/05/01 12:49
Our PIC64 series of 64-bit microprocessors (MPUs) delivers scalable computing power for a wide range of applications, including industrial, aerospace, defense, automotive, and consumer sectors. Building on our 32-bit MPU lineup, these 64-bit MPUs are crafted to meet the varied needs of intelligent edge applications.
Product Families
PIC64GX Series
This series features a 64-bit RISC-V® quad-core processor with Asymmetric Multiprocessing (AMP), offering deterministic latencies and secure, integrated nonvolatile memory to fulfill the computing demands of intelligent edge applications.
PIC64HX Series
This family introduces a new level of high-performance and reliable 64-bit RISC-V MPUs, designed for mission-critical intelligent edge applications across aerospace, defense, industrial, automotive, and communications sectors.
PIC64 High-Performance Spaceflight Computing (PIC64-HPSC) Series
This series represents a groundbreaking advancement in radiation-hardened and radiation-tolerant processors, setting new standards for spaceflight computing.