Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Seeing PWM Waveforms on the Data Visualizer
Last modified by Microchip on 2023/11/09 09:02
In this video:
Use the Data Visualizer graph function to look at GPIO in pin (as opposed to bus) mode.
Look at the PWM waveforms to see increasing duty cycles.
Understand what we changed in the code to give us more easily understandable waveforms.
Use cursors to measure the PWM frequency, showing that it is very close to the configured value of 10 kHz.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.