Setting up the Data Visualizer

Last modified by Microchip on 2023/11/10 11:09

In this video:

Explore the Data Visualizer, the Data Gateway Interface and where to find help when necessary.


Find two DGI_GPIO pins available to us on the Atmel SAM D21 Xplained Pro.

(DGI_GPIO0 is PA27, which is PIN9 on EXT3)

(DGI_GPIO1 is PA28, which is PIN10 on EXT3)


Connect these DGI pins to PB5 (LED) and PB2 (OC1B), which we would like to monitor.


Previous Lesson:

Next Lesson: