Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
8-bit AVR® Internal Temperature Sensor
Last modified by Microchip on 2023/11/09 09:02
Some AVR® devices have an internal temperature sensor. It can be used to measure the core temperature of the device (not the ambient temperature around the device). The measured voltage has a linear relationship to the temperature. The voltage sensitivity is approximately 1 mV/°C and the accuracy of the temperature measurement is ±10°C.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.