Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
8-bit AVR® Timers and Counters
Last modified by Microchip on 2023/11/09 09:02
The most common use of a timer peripheral is to trigger a specific action after a certain amount of time or clock cycles. Timer peripherals can be used to enhance your microcontroller (MCU) design in several ways:
Implementing timer functionality as a hardware peripheral ensures accuracy and reduces load on the CPU: although timing and counting is possible with software, this often causes inaccuracies due to latency and consumes valuable CPU instruction cycles.
A timer peripheral can also be used to generate waveforms, such as Pulse-Width Modulation (PWM) signals: this enables control over various output functions and is recommended for applications like controlling servo position or the brightness of an LED.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.