8-Bit AVR® MCU Timer Example Project
Resources
Overview of Timers on 8-bit AVR MCUs
ATmega328PB microcontroller has five Timer/Counters:
| Timer 0 | TC0 | 8-bit Timer/counter with PWM |
| Timer 1 | TC1 | 16-bit Timer/counter with PWM and Asynchronous Operation. |
| Timer 2 | TC2 | 8-bit Timer/counter with PWM and Asynchronous Operation. |
| Timer 3 | TC3 | 16-bit Timer/counter with PWM and Asynchronous Operation. |
| Timer 4 | TC4 | 16-bit Timer/counter with PWM and Asynchronous Operation. |
Definitions:
| Register Nomenclature | |
|---|---|
| BOTTOM | The counter reaches the BOTTOM when it becomes zero (0x00 for 8-bit counters and 0x0000 for 16bit counters |
| MAX | The counter reaches its maximum value when it becomes 0x0F (15 decimal) for 8-bit counters and 0x00FF (255 decimal) for 16-bit counters |
| TOP | The counter reaches the TOP when its value becomes equal to the highest value possible. The TOP value can be assigned fixed value MAX or the value stored in the OCRxA register. This assignment is dependent upon the mode of operation |
Timer 0 - 8-bit Timer/Counter with PWM
Timer/Counter0 (TC0) is a general purpose 8-bit Timer/Counter module, with two independent Output Compare Units, and PWM support.
TC0 Registers
The Timer/Counter 0 register (TCNT0) and Output Compare TC0x registers (OCR0x) are 8-bit registers. Interrupt request signals are all visible in the Timer Interrupt Flag Register 0 (TIFR0). All interrupts are individually masked with the Timer Interrupt Mask Register 0 (TIMSK0).
TC0 Timer/Counter Clock Sources
TC0 can be clocked by an internal or an external clock source. The clock source is selected by writing to the Clock Select (CS02:0) bits in the Timer/Counter Control Register (TCCR0B).
Bits 2:0 – CS0n: Clock Select [n = 0..2]
The three Clock Select bits select the clock source to be used by the Timer/Counter.
| CS02 | CS01 | CS00 | Description |
|---|---|---|---|
| 0 | 0 | 0 | No Clock source (Timer stopped) |
| 0 | 0 | 1 | clkio/1 (No prescaling) |
| 0 | 1 | 0 | clkio/8 (From prescaler) |
| 0 | 1 | 1 | clkio/64 (From prescaler) |
| 1 | 0 | 0 | clkio/256 (From prescaler) |
| 1 | 0 | 1 | clkio/1012 (From prescaler) |
| 1 | 1 | 0 | External clock source on T0 pin (clock on falling edge) |
| 1 | 1 | 1 | External clock source on T0 pin (clock on rising edge) |
TC0 Counter Unit
Depending on the mode of operation used, T0 is cleared, incremented, or decremented at each timer clock (clkT0). clkT0 can be generated from an external or internal clock source, selected by the Clock Select bits (CS0[2:0]).
The counting sequence is determined by the setting of the WGM01 and WGM00 bits located in the T0 Control Register A (TCCR0A) and the WGM02 bit located in the Timer/Counter Control Register B (TCCR0B).
Bits 1:0 – WGM0n: Waveform Generation Mode [n = 1:0]
Combined with the WGM02 bit found in the TCCR0B Register, these bits control the counting sequence of the counter, the source for maximum (TOP) counter value, and what type of waveform generation to be used. Modes of operation supported by the Timer/Counter unit are: Normal mode (counter), Clear Timer on Compare Match (CTC) Mode, and two types of Pulse Width Modulation (PWM) modes.
Table 1-2 Waveform Generation Mode Bit Description
| Mode | WGM2:0 | Mode of Operation | TOP | OCR0x Update | TOV flag set on |
|---|---|---|---|---|---|
| 0 | 0 0 0 | Normal | 0xFF | Immediate | MAX |
| 1 | 0 0 1 | PWM Phase Correct | 0xFF | TOP | BOTTOM |
| 2 | 0 1 0 | CTC | OCRA | Immediate | MAX |
| 3 | 0 1 1 | Fast PWM | 0xFF | BOTTOM | MAX |
| 4 | 1 0 0 | Reserved | ~ | ~ | ~ |
| 5 | 1 0 1 | PWM Phase Correct | OCRA | TOP | BOTTOM |
| 6 | 1 1 0 | Reserved | ~ | ~ | ~ |
| 7 | 1 1 1 | Fast PWM | OCRA | BOTTOM | MAX |
Modes of Operation for TC0
The mode of operation determines the behavior of TC0 and the Output Compare pins. It is defined by the combination of the Waveform Generation mode bits and Compare Output mode bits in the Timer/Counter control Registers A and B (TCCR0B.WGMn2, TCCR0A.WGM01, TCCR0A.WGM00, and TCCR0A.COM0x[1:0]).
Available modes of operation for TC0 are:
- Normal Mode
- Clear Timer on Compare Match (CTC) Mode
- Fast PWM Mode
- Phase Correct PWM Mode
Clear Timer on Compare Match Mode
In Clear Timer on Compare mode (WGM0[2:0]=0x2), the OCR0A Register is used to manipulate the counter resolution: the counter is cleared to ZERO when the counter value (TCNT0) matches the OCR0A. The OCR0A defines the top value for the counter, hence also its resolution.
The counter value (TCNT0) increases until a compare match occurs between TCNT0 and OCR0A, and then the counter (TCNT0) is cleared. An interrupt can be generated each time the counter value reaches the TOP value by setting the OCF0A Flag. If the interrupt is enabled, the interrupt handler routine can be used for updating the TOP value.
The waveform frequency is defined by the following equation:
N represents the prescaler factor (1, 8, 64, 256, or 1024).
TC1, TC3, & TC4 - 16-bit Timer/Counters with PWM
The 16-bit Timer/Counter units allow accurate program execution timing (event management), wave generation, and signal timing measurement.
Registers (TC1, TC3, TC4)
- The Timer/Counter (TCNTn), Output Compare Registers (OCRA/B), and Input Capture Register (ICRn) are all 16-bit registers.
- The Timer/Counter Control Registers (TCCRnA/B) are 8-bit registers and have no CPU access restrictions.
- Interrupt requests (abbreviated to Int.Req. in the block diagram) signals are all visible in the Timer Interrupt Flag Register (TIFRn). All interrupts are individually masked with the Timer Interrupt Mask Register (TIMSKn).
Timer/Counter Clock Sources (TC1, TC3, TC4)
The Timer/Counter can be clocked by an internal or an external clock source. The clock source is selected by the Clock Select logic which is controlled by the Clock Select bits in the timer/Counter control Register B (TCCRnB.CS[2:0]).
Bits 2:0 – CS[2:0]: Clock Select [n = 0..2]
The three Clock Select bits select the clock source to be used by the Timer/Counter.
| CS02 | CS01 | CS00 | Description |
|---|---|---|---|
| 0 | 0 | 0 | No Clock source ( Timer stopped |
| 0 | 0 | 1 | clkio/1 (No prescaling) |
| 0 | 1 | 0 | clkio/8 (From prescaler) |
| 0 | 1 | 1 | clkio/64 (From prescaler) |
| 1 | 0 | 0 | clkio/256 (From prescaler) |
| 1 | 0 | 1 | clkio/1012 (From prescaler) |
| 1 | 1 | 0 | External clock source on T0 pin (clock on falling edge) |
| 1 | 1 | 1 | External clock source on T0 pin (clock on rising edge) |
Counter Unit (TC1, TC3, TC4)
TC1, TC3, and TC4 are programmable 16-bit bi-directional counters.
Each 16-bit counter is mapped into two 8-bit I/O memory locations: Counter High (TCNTnH) containing the upper eight bits of the counter, and Counter Low (TCNTnL) containing the lower eight bits.
Depending on the selected mode of operation, the counter is cleared, incremented, or decremented at each timer clock (clkTn). The clock clkTn can be generated from an external or internal clock source, as selected by the Clock Select bits in the Timer/Counter Control Register B (TCCRnB.CS[2:0]).
The counting sequence is determined by the setting of the Waveform Generation mode bits in the Timer/Counter Control Registers A and B (TCCRnB.WGM[3:2] and TCCRnA.WGM[1:0]).
Modes of Operation (TC1, TC3, TC4)
The mode of operation is determined by the combination of the Waveform Generation mode (WGM[3:0]) and Compare Output mode (TCCRnA.COMx[1:0]) bits.
Available modes of operation are:
- Normal Mode
- Clear Timer on Compare Match (CTC) Mode
- Fast PWM Mode
- Phase Correct PWM Mode
- Phase and Frequency Correct PWM Mode
Fast PWM Mode
The Fast Pulse Width Modulation or Fast PWM modes (modes 5, 6, 7, 14, and 15, WGM[3:0]= 0x5, 0x6, 0x7, 0xE, 0xF) provide a high frequency PWM waveform generation option. The Fast PWM differs from the other PWM options by its single-slope operation. The counter counts from BOTTOM to TOP then restarts from BOTTOM.
In Fast PWM mode the counter is incremented until the counter value matches either one of the fixed values 0x00FF, 0x01FF, or 0x03FF (WGM[3:0] = 0x5, 0x6, or 0x7), the value in ICRn (WGM[3:0]=0xE), or the value in OCRnA (WGM[3:0]=0xF). The counter is then cleared at the following timer clock cycle.
The PWM frequency for the output can be calculated by the following equation:
TC2 - 8-bit Timer/Counter2 with PWM and Asynchronous Operation
Timer/Counter2 (TC2) is a general purpose, dual channel, 8-bit Timer/Counter module.
TC2 Registers
The Timer/Counter (TCNT2) and Output Compare Register (OCR2A and OCR2B) are 8-bit registers. Interrupt request signals are all visible in the Timer Interrupt Flag Register (TIFR2). All interrupts are individually masked with the Timer Interrupt Mask Register (TIMSK2).
TC2 Clock Sources
TC2 can be clocked by an internal synchronous or an external asynchronous clock source:
The three Clock Select bits (CS2:CS0) select the clock source to be used by the Timer/Counter.
| CS02 | CS01 | CS00 | Description |
|---|---|---|---|
| 0 | 0 | 0 | No Clock source (Timer stopped) |
| 0 | 0 | 1 | clkio/1 (No prescaling) |
| 0 | 1 | 0 | clkio/8 (From prescaler) |
| 0 | 1 | 1 | clkio/64 (From prescaler) |
| 1 | 0 | 0 | clkio/256 (From prescaler) |
| 1 | 0 | 1 | clkio/1012 (From prescaler) |
| 1 | 1 | 0 | External clock source on T0 pin ( clock on falling edge) |
| 1 | 1 | 1 | External clock source on T0 pin ( clock on rising edge) |
TC2 Counter Unit
Depending on the mode of operation used, the counter is cleared, incremented, or decremented at each timer clock (clkT2). clkT2 can be generated from an external or internal clock source, selected by the Clock Select bits (CS2[2:0]).
The counting sequence is determined by the setting of the WGM21 and WGM20 bits located in the Timer/Counter Control Register (TCCR2A) and the WGM22 bit located in the Timer/Counter Control Register B (TCCR2B).
TC2 Modes of Operation
The mode of operation, i.e., the behavior of the Timer/Counter and the Output Compare pins, is defined by the combination of the Waveform Generation mode (WGM2[2:0]) and Compare Output mode (COM2x[1:0]) bits.
Available modes of operation are:
- Normal Mode
- Clear Timer on Compare Match (CTC) Mode
- Fast PWM Mode
- Phase Correct PWM Mode
Normal Mode
In the Normal mode (WGM22:0 = 0) the counting direction is always up (incrementing), without having the counter cleared. The counter will roll over to 0c00 when it passes its maximum 8-bit value (TOP = 0xFF).
In normal operation, the Timer/Counter Overflow Flag (TOV2) will be set in the same timer clock cycle as the TCNT2 becomes zero. The TOV2 Flag, in this case, behaves like a ninth bit, except that it is only set, not cleared. However, combined with the timer overflow interrupt that automatically clears the TOV2 flag, the timer resolution can be increased by software. There are no special cases to consider in the Normal mode, a new counter value can be written any time.
Regardless of which mode is used the programmer needs to remember two things:
- The timer has to be started by selecting the clock source.
- If interrupts are used they must be enabled.
Connection Diagram
The mEDBG chip controls the programming/debug interface, as well as supplying a 16 MHz clock when the Xplained board is connected via USB cable to a PC.
Procedure
Attach the ATmega328PB Xplained Mini board
Using a USB-A-male-to-Micro-B-male cable, attached the Xplained Mini to your computer. Start MPLAB® X IDE. If the board has been successfully enumerated, you should see the board image come up in Studio as shown:
Create a New Project
In MPLAB X IDE, select File > New Project
Choose Project
Select Microchip Embedded and then Standalone Project and then select Next.
Select Device
Use the pulldown or type into the boxes to indicate the Family, ATmega328PB, and Tool. Then Select Next.

Select Compiler
Select the XC8 Compiler and then Next

Name the Project
Choose a name for the project, browse to a location to save it, and select Finish

Create a New main.c file
Right-click on Source Files in the file explorer window and select New>avr-main.c and rename the File Name to main. Then select Finish

Add the Code
Delete the contents of the newly created main.c file. Copy and Paste the following code into it.
* File: main.c
*
* Project: 8avr-mega-timer-example
*
* Description: 8-abit AVR Timer Example
*
* Main loop monitors the Counter. CLKPR is updated Every 10 sec
* to dynamically change the SYS_CLK frequency.
*
* CLKPR is toggled between div/1 and div/4 setting, which changes
* the toggle from 100ms to 400mS respectively.
*
* Date: 19-Apr-2023
* Revision:
* Author:
*
* Hardware: ATmega328PB Xplained Mini
*
* Clock: 16MHz (External - from EDBG IC)
* LED0: PB5
*
*
* Fuses: Programmed in MPLAB X
*
*
* Ext: 0xFC
* High: 0xDF
* Low: 0xC0 (EXT CLK, Fast VDD rise, CLKDIV = 1)
*
******************************************************************************/
//Necessary #include files
#include <avr/io.h>
#include <avr/interrupt.h>
//Set Fuses to configure the device
FUSES = {
.low = 0xE0, // LOW {SUT_CKSEL=EXTCLK_6CK_14CK_65MS, CKOUT=CLEAR, CKDIV8=CLEAR}
.high = 0xDF, // HIGH {BOOTRST=CLEAR, BOOTSZ=256W_3F00, EESAVE=CLEAR, WDTON=CLEAR, SPIEN=SET, DWEN=CLEAR, RSTDISBL=CLEAR}
.extended = 0xFE, // EXTENDED {BODLEVEL=1V8, CFD=CFD_ENABLED}
};
LOCKBITS = 0xFF; // {LB=NO_LOCK, BLB0=NO_LOCK, BLB1=NO_LOCK}
//Initialize Variables
int counter;
int MyTimerConstant;
int duty_cycle;
int counterTimer2;
int MyTimer2Constant;
//Modification 1: Paste void init_TC0(void) code here
//Modification 1: Paste ISR (TIMER0_COMPA_vect) code here
//Paste void init_TC1_pwm(void) code here
//Paste Copy ISR (TIMER1_COMPA_vector)code here
//Main loop: Both code modifications require pasting code to replace the main
int main(void)
{
while (1)
{
//main loop
}
}
//Modification 2: Paste ISR (TIMER1_COMPA_vect) Here
Modification 1 - Blinking a LED using TC0
In this example, Timer 0 blinks the LED connected to PB5 every 32 ms.
Modify the main function by adding the following code:
{
set RB5 as output
DDRB |= 1 << DDRB5;
call TMR0 initialization function
init_TC0();
enable interrupt
sei();
while (1)
{
main loop
}
}
Create the function init_TC0 () in main.c. Add the following code:
{
// Set the Timer Mode to CTC
TCCR0A |= (1 << WGM01);
// Set the value that you want to count to
OCR0A = 0xF9; //249
//Set the ISR COMPA vect
TIMSK0 |= (1 << OCIE0A);
// set prescaler to 1024 and start the timer
TCCR0B |= (1 << CS00) | (1 << CS02);
}
Add the interrupt service routine to main.c:
{
//event to be executed every 32ms*MyTimerConstant
counter++;
if (counter == MyTimerConstant) {
counter = 0;
PORTB ^= 1 << PORTB5; //toggle LED on PORTB5
}
}
Program the Device
At the top of the MPLAB X IDE, select the Make and Program device button
![]()
Modification 2 - Using TC1 in PWM mode to dim the LED
This example uses TC1 to generate a PWM signal which is fed through an I/O pin to drive an LED. Changing the PWM duty-cycle will result in a change in the brightness of the LED.
Modify the main function by adding the following code:
{
//set direction of pin PB1 set as output
DDRB |= 1 << DDRB1;
init_TC1_pwm();
//enable global interrupts
sei();
while (1)
{
//main loop
}
}
Modification 2 - Blinking an LED using TC2
Create the init_TC1_pwm () function before the main loop with the following code:
{
//clear OCnA on compare match, BOTTOM (non-inverting mode)
TCCR1A = (1 << COM1A1);
//the counting sequence is determined by the setting of the waveform generation mode bits in Timer
TCCR1A |= (1 << WGM10);
TCCR1B |= (1 << WGM12);
//256 presclaer clock select bits
TCCR1B |= (0 << CS10) | (1 << CS12);
//enable interrupts
TIMSK0 |= (1 << OCIE1A);
}
Modification 2
Add the ISR function after the main loop to execute dimming LED event:
{
duty_cycle--;
if (duty_cycle == 0) {
duty_cycle = 0xFF;
}
OCR1A = duty_cycle;
}
Program the Device
At the top of the MPLAB X IDE, select the Make and Program device button
![]()
Modification 2 Blinking an LED using TC2
For this example, Timer 2 (TC2) is configured to blink the LED connected to PB5 at a period of 3 seconds.
Modify the main function by adding the following code:
{
//set direction of PB5 as output
DDRB |= 1 << DDRB5;
/* Timer clock = I/O clock / 1024 */
TCCR2B = (1 << CS22) | (1 << CS20) | (1 << CS21);
/* Clear overflow flag */
TIFR2 = 1 << TOV2;
/* Enable Overflow Interrupt */
TIMSK2 = 1 << TOIE2;
// enable global interrupts
sei();
while (1)
{
// Main loop
}
}
Add the interrupt service routine to main.c
Enable the Overflow Timer Interrupt;
Add the ISR function after the main loop to execute blinking LED event:
{
//event to be executed every 32ms*MyTimerConstant
counter++;
if (counter == MyTimerConstant) {
counter = 0;
PORTB ^= 1 << PORTB5; //toggle LED on PORTB5
}
}
Set the PORTB register to blink the LED
Program the Device
At the top of the MPLAB X IDE, select the Make and Program device button
![]()