AVR® ADC Noise Reduction Mode
AVR® devices have an Analog to Digital Converter (ADC) Noise Reduction mode, that stops the CPU and all I/O modules except asynchronous timer, PTC, and ADC, to minimize switching noise during ADC conversions. It's used when a high-resolution ADC measurement is required. ADC measurements are then implemented when the core is put to sleep.
Entering/Exiting ADC Noise Reduction
The SLEEP instruction makes the MCU enter ADC Noise Reduction mode, stopping the CPU but allowing the ADC, the external interrupts, the two-wire serial Interface address watch, Timer1, and the Watchdog to continue operating (if enabled). This sleep mode basically halts clkI/O, clkCPU, and clkFLASH, while allowing the other clocks to run. This improves the noise environment for the ADC, enabling higher-resolution measurements. If the ADC is enabled, a conversion starts automatically when this mode is entered.

Apart from the ADC Conversion Complete interrupt, only these events can wake up the MCU from ADC Noise Reduction mode:
- External Reset
- Watchdog System Reset
- Watchdog Interrupt
- Brown-out Reset
- Two-wire Serial Interface address match
- Timer/Counter interrupt
- SPM/EEPROM ready interrupt
- External level interrupt on INT
- Pin change interrupt