Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
8-bit Baseline MCUs
Last modified by Microchip on 2024/01/08 18:21
Baseline PIC10, PIC12, PIC16, PIC18
Easy Migration - Scale Your Designs Up or Down
Performance to meet your application needs ranging from lowest power up to 100 Dhrystone Million Instructions Per Second (DMIPS)
Complete portfolio from 384 B to 512 KB of program memory as your code requirements grow
Upward compatible architectures to preserve investment in code development
Pin compatibility in multiple packages facilitates drop-in replacement from six to 144 pins
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.