8-Bit Mid-Range MCUs
Last modified by Microchip on 2023/11/09 09:02
Mid-Range Core 8-bit PIC® MCUs
PIC10F3xx, PIC12F6xx, PIC12F7xx, PIC16F6xx, PIC16F7xx, PIC16F8xx, PIC16F9xx
- 35 (14-bit wide) easy instructions to learn
- 8K word (14 KB) addressable program memory
- 368 bytes RAM (max)
- 8-level hardware stack
- 1 (9-bit) file select register
- Hardware interrupt handling
- Highly integrated feature set, including Electrically Erasable Programmable Read-Only Memory (EEPROM), LCD, mTouch™ sensing solutions, and serial communications
Mid-range PIC® Microcontrollers are the next tier in performance and features from our Baseline PIC microcontrollers. Utilizing a 14-bit instruction word, these peripheral-rich devices are ideal for multi-dimensional applications that require a higher level of embedded control, yet with only 35 instructions to learn, achieving optimum system performance remains an easy task.