Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
8-bit PIC® MCU Enhanced Mid-Range Family
Last modified by Microchip on 2023/11/22 16:34
Microchip continues to invest in its 8-bit PIC® microcontroller (MCU) line to provide a broad product portfolio that meets the needs of existing and future customers. The new enhanced mid-range core builds upon the best elements of the mid-range core and provides additional performance while maintaining compatibility with mid-range PIC MCUs for true product migration.
PIC12F1xxx, PIC16F1xxx
49 (14-bit wide) easy instructions to learn
32K word (56 KB) addressable program memory
4 KB RAM (max)
16-level hardware stack
2 (16-bit) file select registers
Hardware interrupt handling with content save
Advanced feature set, multiple serial communications, and motor control capability
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.