8-bit PIC® MCU Comparator Module
Comparators are used to interface analog circuits to digital circuit by comparing two analog voltages and providing a digital indication of their relative magnitudes. Comparators are very useful mixed-signal building blocks because they provide analog functionality independent of program execution. Inside many PIC® MCU devices is a comparator module (some devices have more than one) so you can control it through software. The internal comparator module includes the following features:
- Independent comparator control
- Programmable input selection
- The comparator output is available internally/externally
- Programmable output polarity
- Interrupt-on-change
- Wake-up from Sleep
- Programmable Speed/Power optimization
- Pulse-Width Modulation (PWM) shutdown
- Programmable and Fixed Voltage Reference (FVR)

Comparator Overview
A single comparator is shown above along with the relationship between the analog input levels and the digital output. When the analog voltage at VIN+ is less than the analog voltage at VIN-, the output of the comparator is a digital low level. When the analog voltage at VIN+ is greater than the analog voltage at VIN-, the output of the comparator is a digital high level.
The comparator has multiple input sources and various output options. This can vary with device selection.
Inputs Example

Outputs Example