8-bit PIC® MCU Hardware Limit Timer - Interrupts

Last modified by Microchip on 2024/01/26 15:50

The Hardware Limit Timer (HLT) can generate an optional device interrupt. The Hardware Limit Timer (HLTMRx) register output signal provides the input for the 4-bit postscaler. The overflow output of the postscaler sets the HLTMRxIF bit of the Peripheral Interrupt Register (PIR1).

The interrupt is enabled by setting the HLTMRx Match Interrupt Enable (HLTMRxIE) bit of the Peripheral Interrupt Enable (PIE1) register.

​

Information

Only devices that have the HLT peripheral will have the Interrupt Enable bits.