Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
CCP/ECCP Capture I/O Pin Configuration
Last modified by Microchip on 2023/11/10 11:10
The software design must configure the CCPx pin as an input for the Capture mode by setting the associated TRIS bit. Also, on some newer devices, the CCPx pin function can be moved to alternative pins using the APFCON0 or APFCON1 registers or through the Peripheral Pin Select feature.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.