Fixed Voltage Reference (FVR) Setup
Contents
The Fixed Voltage Reference (FVR) can have two separate output voltages, both based on the same 1.024 V base. Both are enabled or disabled by setting or clearing the Fixed Voltage Reference bit (FVREN) in the Fixed Voltage Reference Control Register (FVRCON).
ADC Fixed Reference Voltage
The output of the FVR, when supplied to the Analog-to-Digital Converter (ADC), is routed through an independent programmable gain amplifier. The amplifier can be configured to amplify the reference voltage by a multiplier of 1x, 2x, or 4x to produce the three possible voltage levels.
To select the voltage level, the ADC Fixed Reference Selection bits (ADFVR<1:0>) of the Fixed Voltage Reference Control Register (FVRCON) are used to enable and configure the gain amplifier settings for the reference supplied to the ADC module. To minimize current consumption when the FVR is disabled, the FVR buffers should be turned off by clearing the ADFVR<1:0> bits.
Comparator, DAC, Capsense Fixed Reference Voltage
The output of the FVR, when supplied to the comparator or the Digital-to-Analog Converter (DAC), is routed through an independent programmable gain amplifier. The amplifier can be configured to amplify the reference voltage by a multiplier of 1x, 2x, or 4x to produce the three possible voltage levels.
To select the voltage level, the Comparator and DAC Fixed Reference Selection bits (CDAFVR<1:0>) of the Fixed Voltage Reference Control Register (FVRCON) are used to enable and configure the gain amplifier settings for the reference supplied to the Comparator, DAC, and Capsense module. To minimize current consumption when the FVR is disabled, the FVR buffers should be turned off by clearing the CDAFVR<1:0> bits.
Fixed Voltage Reference Control Register (FVRCON)


FVR Stabilization Period
When the Fixed Voltage Reference module is enabled, it requires time for the reference and amplifier circuits to stabilize. Once the circuits stabilize and are ready for use, the FVRRDY bit of the FVRCON register will be set.