8-bit PIC® MCU Timer1 Interrupt
Last modified by Microchip on 2023/11/09 09:03
Timer1 can trigger an interrupt when it overflows from FFFFh to 0000h. When Timer1 rolls over, the Timer1 Interrupt Flag (TMR1IF) bit of the Peripheral Interrupt 1 Register (PIR1) is set. Timer1 overflow can be monitored by randomly checking the TMR1IF bit.
An automatic interrupt can be enabled to redirect operation to the Interrupt Service Routine (ISR) as soon as Timer1 overflows. To enable the automatic interrupt on rollover, you must set these bits:
- TMR1ON bit of the T1CON register
- TMR1IE bit of the PIE1 register
- PEIE bit of the INTCON register
- GIE bit of the INTCON register
The interrupt is cleared by clearing the TMR1IF bit in the ISR.