PIC18F Microcontroller Family Summary
Last modified by Microchip on 2023/11/09 09:03
The PIC18 family combines the maximum level of performance and integration with the ease of use of an 8-bit architecture.
- Up To 64 MHz Internal Oscillator
- Up to 128 kB Flash Program Memory
- Up to 1 kB Data Electrically Erasable Programmable Read-Only Memory (EEPROM)
- Up to 8 kB of Static Random Access Memory (SRAM)
- 32 Level Stack
- Hardware Stack Overflow and Underflow Reset Capabilities
- Vectored Interrupt Capability (VIC)
- Direct Access Memory (DAM) Controllers
- 12-bit ADC with Computation (ADC2), up to 43 channels
- Memory Access Partition (MAP)
- Device Information Area (DIA)
- Windowed Watch Dog Timer (WWDT)
- Up to three Complementary Waveform Generator (CWG)
- Up To four Configurable Logic Cell (CLC)
- Peripheral Pin Select (PPS)
- Up To two Comparators
- Zero Cross Detect (ZCD)
- On-chip Temperature Indicator
- Data Signal Modulator (DSM)
- 5-bit Digital-to-Analog Converter (DAC)
- Capacitive Voltage Divider (CVD)
- Up to four 10-bit PWMs
- Communication: Universal Asynchronous Receiver Transmitter (UART), Serial Peripheral Interface (SPI), Inter-Integrated Circuit (I2C), Controller Area Network (CAN), Universal Serial Bus (USB), Ethernet, Liquid Crystal Display (LCD)
- eXtreme Low-Power (XLP)
- Available in 18- to 100-pin Packages