Vectored Interrupt Controller Overview
The Vectored Interrupt Controller (VIC) module, found on the latest PIC18F family microcontroller devices, reduces the numerous peripheral interrupt request signals to a single interrupt request signal to the CPU. This module includes the following major features:
• Interrupt Vector Table (IVT) with a unique vector for each interrupt source
• Fixed and ensured interrupt latency
• Programmable base address for IVT with lock
• Two user-selectable priority levels – high priority and Low priority
• Two levels of context saving
• Interrupt state status bits to indicate the current execution status of the CPU
The VIC module assembles all of the interrupt request signals and resolves the interrupts based on both a fixed natural order priority (i.e., determined by the IVT) and a user-assigned priority (i.e., determined by the IPRx registers), thereby eliminating scanning of interrupt sources.

Control Registers
The VIC module is set up through the following registers:
| INTCON0 Control Register | Global interrupt control functions and external interrupts are controlled from the INTCON0 register. |
| INTCON1 Control Register | The INTCON1 register contains the status flags for the Interrupt controller. |
| Peripheral Interrupt Status (PIRx) Registers | The PIRx registers contain all of the interrupt request flags. Each source of interrupt has a status bit, which is set by the respective peripherals or an external signal and is cleared via software. |
| Peripheral Interrupt Enable (PIEx) Registers | The PIEx registers contain all of the interrupt enable bits. These control bits are used to individually enable interrupts from the peripherals or external signals. |
| Peripheral Interrupt Priority (IPRx) Registers | The IPRx registers are used to set the Interrupt Priority Level for each source of interrupt. Each user interrupt source can be assigned to either a high or low priority. |
| IVTBASE<20:0> Address Registers | The IVTBASE register is user programmable and is used to determine the start address of the IVT. |
| IVTLOCK Register | The IVTLOCK register is used to prevent any unintended writes to the IVTBASE register. |
Configuration Settings
There are two configuration bits that control the way the VIC can be configured.
- CONFIG2L<3>, MVECEN bit - The MVECEN bit determines whether the Vector table is used to determine the interrupt priorities.
- CONFIG2L<4>, IVT1WAY bit - The IVT1WAY bit determines the number of times the IVTLOCKED bit can be cleared and set after a device Reset.
Additional Operational Detail
For more information on how VIC operate and how to set them up with the MPLAB® Code Configurator, refer to the "8-bit PIC® MCU Vectored Interrupts" page.