Data Channels
Last modified by Microchip on 2026/03/31 09:22
Overview
Click Play ► to listen to the commentary.
Here is a high-level overview of the 12-bit, 40 Msps Analog-to-Digital Converter (ADC) in the dsPIC33A MCU with the data channels highlighted:

- A data channel is a group of configuration settings that control the conversion process for a specific analog input, including:
- Analog signal pin
- Sampling time
- Conversion mode
- Trigger source
- etc.
- Each ADC can support up to 16 data channels (see device data sheet for details).
- All data channel settings are configured in the ADnCHxCON1 register.
- Data channels within each ADC are processed based on their natural priority.