dsPIC33A 12-bit 40MSPS Analog-to-Digital Converter (ADC) Deep Dive
Digital Signal Processing (DSP) Performance: dsPIC33AK512MPS510
Last modified by Microchip on 2026/03/31 09:53
| Demo Examples (continued) | Performance Summary |
Click Play ► to listen to the commentary.

Here is a brief recap of dsPIC33A Digital Signal Processing (DSP) performance for Fast Fourier Transform (FFT) operations and digital filters, such as Finite Impulse Response (FIR) and Infinite Impulse Response (IIR).
The dsPIC33A 12-bit, 40 Msps Analog-to-Digital Converter (ADC) can capture the input data set, while Direct Memory Access (DMA) ensures efficient and reliable data transfer for robust system performance.
- High data quality: 12-bit resolution ensures precise measurements
- Fast sampling: 40 Msps supports rapid signal acquisition
- Efficient data handling: DMA minimizes CPU load, reducing latency
Reference Aids
- dsPIC33AK512MPS512 data sheet
- Hardware: See the "Reference Information" page for available development boards
- Integrated Development Environment (IDE): MPLAB® X IDE 6.25
- Compiler: MPLAB XC-DSC 3.21
- Library: DSP library v2.11 and floating point DSP library