dsPIC33A 12-bit 40MSPS Analog-to-Digital Converter (ADC) Deep Dive

Demo Examples (continued)

Last modified by Microchip on 2026/03/31 11:39

   Demo Examples  DSP Performance: dsPIC33AK512MPS510   

Click Play ► to listen to the commentary.

demo examples

This table highlights two more Analog-to-Digital Converter (ADC) code examples specifically developed and validated on the dsPIC33A product family.

The two demonstration examples include multi-channel and channel filters (using the secondary accumulator), allowing you to see how each example could be utilized potentially in your application. Each example also illustrates the use of various conversion triggers, helping you understand how to configure and optimize ADC performance for different application requirements.

For further information and in-depth technical details on each code example, be sure to consult the product data sheet.