dsPIC33A 12-bit 40MSPS Analog-to-Digital Converter (ADC) Deep Dive
Oversampling Metrics
Last modified by Microchip on 2026/03/31 11:33
| Oversampling: Throughput | Demo Examples |
Click Play ► to listen to the commentary.

The key takeaways of oversampling are:
- High-speed 40 Msps Analog-to-Digital Converters (ADCs) on most dsPIC33A devices include hardware oversampling accumulators, eliminating software overhead.
- Oversampling and averaging increase the Effective Number of Bits (ENOB), boosting the system’s Signal-to-Noise Ratio (SNR).