dsPIC33A 12-bit 40MSPS Analog-to-Digital Converter (ADC) Deep Dive

Crosstalk

Last modified by Microchip on 2026/03/31 11:53

   ADC Input and Data Format  Input Model - Sampling Time   

Click Play ► to listen to the commentary.

  • Assess the key input signal properties—such as frequency, amplitude, source impedance, and inherent noise—to determine how susceptible each signal is to crosstalk.
    • Understanding these properties helps you identify signals that are more susceptible to crosstalk.
    • For example, high-frequency or high-impedance signals are more likely to pick up interference from adjacent channels, leading to inaccurate conversions.
  • The Analog-to-Digital Converter (ADC) continuously samples and converts an input signal, but only stores data when triggered.
    • Any unwanted coupling or noise between channels during idle periods can still affect the integrity of the next conversion. Recognizing this helps in timing and channel selection to minimize crosstalk effects.
    • The conversion data is ignored if not requested by a conversion channel.
  • Internally, there's a break before the make sample switch.
    • Selecting a new data channel requires waiting for the signal to be sampled correctly.
    • The ADC continuously samples and converts an input signal, but only stores data when triggered.
    • Effective Printed Circuit Board (PCB) design and layout techniques are essential for maximizing signal and power integrity.

Summary

Each of these points addresses a potential source or mitigation strategy for crosstalk. By carefully managing signal properties, sampling behavior, channel switching, and PCB layout, you can significantly reduce crosstalk and ensure more accurate ADC measurements.